Topics

Lighting Management

WAGO照明管理方案

WAGO照明管理方案

WAGO Lighting Management is a highly sophisticated solution for lighting control in large spaces such as production facilities and warehouses. Using a combination of predefined hardware and user-friendly software, WAGO offers a lighting management system that facilitates the design and commissioning of new lighting systems while providing numerous additional advantages for their operation.

WAGO Lighting Management:

  • Configuring Instead of Programming

  • Easy Usage and Commissioning

  • Modern HTML5 Graphical User Interface

  • BACnet Interface



万可照明管理方案

用于灵活照明管理的智能解决方案

MM-15889_Applikationscontroller_Lichtamanagement_2000x1125.jpg

Overview of Functions

Lighting Management from WAGO offers the following functions:

  • Optimal lighting control through intelligent regulation and control, based on functions like switching, dimming,

  • constant light control, daylight control, Human Centric Lighting (HCL), timer functions etc.

  • Predefined hardware, including interfaces for DALI, EnOcean®, KNX and predefined software

  • Acquisition of energy consumption data; comprehensive diagnostic and maintenance options

  • Color temperature control (HCL) with additional curves for the dimming value and setpoint (lux)

  • Time switching program with a room function selection option for each schedule entry

  • Global access to system data via cloud connection

  • OPC UA allows you to provide data to higher-level systems

  • Astro clock - extended range of application by lighting control depending on the sunrise and sunset times

  • S-License - low-cost solution for smaller projects with up to 2 DALI lines

New in V2.3

Stay in Control of Your System

Modern lighting management offers more than just the opportunity to save energy and money – it combines cost-effectiveness and resource conservation with user comfort and flexibility. WAGO Lighting Management is a proven solution based on predefined hardware and preconfigured software, which greatly simplifies planning, commissioning and operation.

The basic idea: WAGO Lighting Management is oriented towards the different light requirements of storage and production facilities. For example, a production facility can be divided into virtual rooms in which allow flexible light adaptation. Each virtual room receives signals from sensors and actuators to set the appropriate light intensity automatically. Virtual rooms allow quick, easy implementation of both conversions and room changes, as well as easy operation via Web configuration.

building_licht_p_ur_0750_8212_000_2000x1125.jpg

The Best Hardware for Your Lighting Management System

优质硬件

在硬件方面,WAGO- I/O-SYSTEM 750的新型万可FC200控制器和DALI总线模块奠定了坚实基础。每个模块可以在系统中集成多达64个DALI灯具、16个DALI传感器以及16个DALI发射器。由于总线模块的数量是可变的,万可照明管理不但可以用于小型生产区域,也可用于大型物流中心。而且,可以将额外的I/O模块连接到控制器上,例如三相电力测量模块、基于GPS时间同步的模块或者适用于EnOcean无线控制的无线接收器。

现代化软件

凭借基于Web的接口轻松配置,WAGO照明管理方案成为功能强大、易于使用的解决方案。在调试和运行期间,无需编程,只要轻点几下鼠标,就可以完成所有设置。由于可以使用标准浏览器访问图形用户界面,所以无需进行本地软件安装。基于HTML5实现Web可视化,照明系统的配置不再显得复杂。参数值被存储在SD卡中或通过SFTP备份到服务器中。数值可通过Modbus TCP IP传输至上级楼宇控制系统或生产控制中心。在输入界面上,界面直接采用默认设置,同时也显示当前运行状态。

WAGO Lighting Management in Use

Part 1 – Introduction

In this introduction, we will look at the configuration interface of WAGO Lighting Management and review its basic functionalities.

  1. 00:03

    Part 1 – Introduction

  2. 00:01

    Part 2 – Documentation Options

  3. 00:04

    Part 3 – Connection of KNX Touch Sensors

  4. 00:03

    Part 4 – Human Centric Lighting (HCL)

Light Management in Action

WAGO Compact Controller 100 with Lighting Management

The WAGO Compact Controller 100 with Lighting Management combines compact hardware and preinstalled lighting management software into an intelligent all-in-one solution for modern lighting applications. Commissioning is fast and requires no programming, using simple parameterization of preconfigured functions. The integrated DALI diagnostics support early fault detection and increase operational safety. Thanks to open interfaces such as BACnet®, Modbus®, and OPC UA, the controller can be flexibly integrated into existing building automation systems. Through a browser-based HTML5 interface, lighting can be conveniently monitored and controlled – locally or remotely.

Your benefits:

  • Scalable, cost-effective lighting control with standard functions

  • No programming required thanks to preinstalled, predefined software

  • Fast installation and intuitive commissioning



Informational Material Download

You can find the following informational material and the Lighting Management product overview here. Upon request, we can also provide you with the WAGO Lighting Management EPLAN data:

  • Release Notes

  • Manual

  • Bid Texts

  • Circuit Diagrams

  • KNX Interface

  • Application Software



WINSTA®

Perfect Pluggable Electrical Installation – with WINSTA®

Fast, pluggable and error-free – this is how electrical installation should work. With WINSTA®, WAGO offers you the right pluggable connection system that meets your building installation requirements. For every application, we have the right version of plugs and sockets, snap-in device connectors, PCB connectors, distribution connectors, cable assemblies and distribution boxes.

Operation

MM-14418_Lichtmanagement_ graphic LIM WebVisu_2000x1125_.jpg

Convenient, Transparent Lighting Control

Intuitive User Interface for WAGO Lighting Management

Once WAGO Lighting Management has been installed and commissioned, the focus shifts to operation and monitoring while the system runs. The visualization provides a streamlined user interface for this phase. Whether on a desktop computer, touch panel, tablet or smartphone, the HTML5 Web user interface allows clear, convenient operation of the entire lighting system. The interface can be accessed with a standard Web browser. A responsive design ensures a perfect display on all terminal devices. The visualization of the lighting system’s operating data keeps users up to date on the entire lighting system’s current status at all times. Simultaneous access to multiple lighting management controls is also possible via the new visualization interface. In addition to language and color settings, it is also easy to create and manage HMI devices, users, rooms and custom profiles. The latest version offers additional features such as the integration of background images or floor plans with freely placeable widgets in the visualization interface. This allows you to fine-tune the lighting to your specific needs.

The Benefits for You:

  • Intuitive operation

  • User interface customization

  • Cross-controller access via Lighting Management software

万可联系人

更多服务项目: