High-Current Rail-Mount Terminal Blocks with POWER CAGE CLAMP
The high-current rail-mount terminal blocks with POWER CAGE CLAMP use spring pressure to connect conductors up to 185 mm2 (350 kcmil). They are available in the following sizes: 35, 50, 95 and 185 mm2 (2, 1/0, 4/0 AWG; 350 kcmil). Versions are available for both DIN-rail mounting and direct mounting on the mounting plate via mounting flanges.
The Benefits for You:
For all applications: especially for energy-intensive mechanical engineering applications industries, as well as in the energy sector
Also suitable for harsh conditions: heat- and cold-resistant
Approved for Ex e applications
Easy to use: side conductor entry and locking tab for easy wiring
Fast termination: no time-consuming preparation – no ring terminals or ferrules required