安全压力控制
人们说起智能网络时,通常只关注电力行业。提及能源转型时也是如此。相比之下,天然气和地区供暖行业正处于阴影之中,至少在我们了解到的范围内正是如此。但实际上,在这些行业引入智能技术同样收益可观。最近,萨克森州的DREWAGNETZ等能源供应商在地区级别的天然气分配系统中采用了智能技术。在德累斯顿,越来越多的气体压力调节站开始使用万可750 XTR系列的I/O技术。
优势:
Ex i modules within the modular I/O-SYSTEM 750 have been designed specifically for hazardous areas.
880 ETHERNET telecontrollers support diverse ETHERNET protocols, such as IEC 60870, IEC 61850 and MODBUS (TCP, UDP, RTU)
Reliable, Simple and Economical