Innovative Software for Holistic Engineering and Lifecycle Management

Software for Engineering and Lifecycle Management

Building automation projects are increasingly defined by shorter implementation timelines, more complex structures, and a steadily growing share of software. In addition, rising security requirements — such as certificate and password management — must be addressed.

The WAGO Solution Builder is the ideal tool for managing, configuring, and documenting large-scale projects with multiple controllers.

At a glance:

  • Efficiently manage large projects with similar applications

  • Structured, intuitive operation with extensive reuse

  • Bulk parameterization, commissioning, and monitoring



智能项目设计软件

万可Solution Builder助力用户高效创建楼宇自动化解决方案,并确保项目质量。

WAGO Solution Builder is an integrated, efficient solution that provides the best possible support for designers of building automation solutions. The workflow is optimized to keep the processes of creating the entire project in the office (offline) and commissioning it on site (online) separate. All the project documentation can be generated with one mouse click. Applications can also be saved as templates for reuse. All user groups work together through the new software solution’s central Web-based interface. This ensures a consistent workflow and lets you keep an eye on the whole building project. The option of bulk data processing, even for projects with a large number of controllers, also saves time and money. The solution provides native support for addressing systems for the project tree and the description of data points, so they are a fixed component of the project organization. That eliminates the need to create them later, which would take more time and money and be prone to errors.

Benefits at a Glance

功能

A Comprehensive Approach

WAGO Solution Builder supports your project, from winning the contract, to commissioning, execution and documentation, all the way to periodic servicing and hardware and software maintenance. The software lets you create multiple building automation solutions in parallel and makes all the data available at all times.

Additional advantages:

  • Easy data sharing between WAGO Solution Builder components through interfaces optimized for the workflow

  • In addition to automation solutions, couplers, switches, field devices and third-party devices can be integrated into the cross-communication and documented as part of the solution.

Bulk Processing

WAGO Solution Builder was developed for processing large data volumes in building automation.

This has clear advantages for users:

  • Set up pattern structures in detail; when reproducing them, you then benefit from the clever inheritance mechanisms and logical groupings.

  • A solution can contain just a few automation stations or hundreds, with thousands of data points.

Synchronization

When you create a solution with controllers offline, it is transferred to the devices on a job-by-job basis, including your settings and applications. The jobs are processed asynchronously in an outsourced service. What that means is:

  • During the transfer process, you can continue to use WAGO Solution Builder without restrictions.

  • If parameters on the controllers have been modified during building operation, they can be read back in during the next synchronization.

This bidirectionality ensures that no settings get lost.

Project Documentation

WAGO Solution Builder automatically creates the required project documentation with just one mouse click. You benefit from clear organization:

  • All the information entered into the solution, such as IP addresses, applications, firmware versions or the hardware used, is output as a PDF in the project documentation.

  • The project documentation layout and degree of detail are easy to customize.

Use Cases

MM-20138_website_update_integration_use-cases-and-pictures_planning_2000x1125.jpg

Building Automation Planners: Transfer Planning Results Directly to Execution

Technical building equipment (TBE) planning forms the foundation for efficient building operation. Once finalized, all executing contractors must implement the planning results. Building automation also uses this planning. The WAGO Solution Builder is the ideal tool for this purpose, enabling direct transfer of planning results into project engineering.

MM-20138_website_update_integration_use-cases-and-pictures_operation_2000x1125.jpg

System Integrators: Seamlessly Coordinate All Building Systems

Planning and executing all building systems in automation projects can be extensive, depending on the building type. The moment of truth comes during commissioning — when all systems must work together within a short time frame. The WAGO Solution Builder ensures an exceptionally smooth commissioning process.

MM-20138_website_update_integration_use-cases-and-pictures_reuse_2000x1125.jpg

Facility Managers: Maintain Full Lifecycle Visibility of the Building

A building’s typical lifecycle spans several decades. Therefore, planning for technical building equipment (TBE) must consider not only project engineering and commissioning but also the entire lifecycle. In addition to the initially planned operation, repurposing, renovation, and eventual decommissioning often occur. Facility managers — responsible for TBE throughout all phases — can rely on the WAGO Solution Builder to maintain complete oversight.

Part of the WAGO Building Ecosystem — The Comprehensive System for Building Automation

WAGO Building Ecosystem

With the WAGO Building Ecosystem, we offer a modular, holistic system that integrates and optimizes all aspects of building automation, building management, and reporting. Learn more about the system's structure, its added value across the building lifecycle, and the services and consulting WAGO provides to support your projects.

联系万可

Additional service offerings: