MM-569251_3d_group_picture_Stromversorgungssysteme_2000x1125

万可工业稳压电源

随着自动化水平的提高,对电压和电流的可靠供应的要求也越来越高。万可创新的高效电源系统可以为几乎任何应用提供多种解决方案,包括从通信电源到基础应用电源。除了电源,还提供补充系统设备,例如电子保险丝、不间断电源(UPS)和冗余模块。各个完美同步的设备构成电源系统。

优势:

  • 输出变量:5 … 48 VDC和/或24 … 960 W (1 … 40 A)

  • 全球认证,适用于多个领域

  • 完整的供电系统包括UPS模块、电容式缓冲模块、电子断路器、冗余模块和DC/DC转换器等组件。

电源

电源是任何自动化解决方案的核心。万可为几乎各种应用提供了多种不同的系列和性能等级:万可Pro 2开关稳压电源具有通信功能,尤其可以节约资源并且具有通用性,可以灵活地针对任何应用进行配置。Eco和Eco 2经济型电源具备紧凑的外壳设计,操作便捷,无需工具,而且性价比优异。万可紧凑型电源采用DIN轨装式外壳,外形小巧、功能强大,非常适用于电气安装、系统配电箱以及家用设备。

优势:

  • 设备效率高,最高达96.3%

  • 获得多种认证,应用范围广泛

  • 笼式弹簧(CAGE CLAMP®)连接技术适于几乎所有设备

EPSITRON® – 不停电电源(UPS)

UPS由24 V充电器、控制器和一个带有不同容量的蓄电池组成,万可的不停电电源能够可靠地提供数小时的供电,从而确保机器或系统无故障运行——即便在电源短暂故障时。

  • 小巧的充电和控制单元,节省控制柜空间

  • 一体式显示器和RS-232接口(可选)简化可视化与配置

  • 笼式弹簧连接技术(CAGE CLAMP®):免维护、节约时间

  • 用于预防性维护的电池控制技术可延长蓄电池寿命

dc-dc-wandler-787-2801_2000x2000px.jpg

EPSITRON® – DC/DC转换器

无需外接电源,万可的EPSITRON® DC/DC转换器适于有特殊电压要求的应用,可对传感器和执行器进行可靠供电。

  • DC/DC转换器可提供可靠的特殊电压供电。

  • 超薄设计:"真正"6.0 mm宽度 (0.23 英寸),节约配电箱空间

  • 较宽的工作环境温度范围

  • 通过UL认证,适于全球应用

  • 857和2857系列信号转换模块和继电器外形统一,从而允许连续跨接电源电压

WAGO万可 冗余模块组图

EPSITRON® – 冗余模块

万可的冗余模块是提升供电稳定性的理想之选。该模块可使两个并联的供电装置隔离,非常适合必须可靠保证电力负载的应用——即便在电源故障时。

  • 具有过载能力的一体式功率二极管:适合功率提升(TopBoost)和最大功率提升(Power-Boost)功能

  • 干接点(可选),适合电压输入监测

  • 通过采用笼式弹簧连接技术的接插式连接器或者带有操作杆的端子排实现可靠连接:免维护、节约时间

  • 适于12、24和48 VDC供电电压,电流高达76 A:几乎适用于各个应用领域。

保护装置和电子产品

电子断路器(ECB)是可靠地保护直流电路免受短路和过载影响的紧凑而精确的解决方案。丰富的产品种类和极高的性价比,对于每种应用都有合适的保护选项!

关键优势:

  • 1-/2-/4-/8通道电子保护装置,带有固定或可调的电流范围(0.5到10 A)

  • 高接通电容,超过50,000µF

  • 带有有源电流限制功能的型号

  • 通信接口适用于远程监控

  • 外形紧凑,通道密度高,控制柜空间优化

  • 获得大量认证,应用范围广泛

全系列产品

了解万可的各种电源系统。

MM-569251_3d_group_picture_Stromversorgungssysteme_01_01_C1_2000x1125

Power Supplies

Power supplies are the core of any automation solution. WAGO offers a broad portfolio of different series and performance classes for virtually any application: The WAGO Pro 2 Power Supply is communication-capable, especially resource-saving and versatile and can be configured for any application with flexibility. Our Eco and Eco 2 products impress with their fast, tool-free connection and excellent price-performance ratio in space-optimized housings. WAGO’s compact power supply in a DIN-rail-mount enclosure is small and very powerful, making it ideal for installation and system distribution boxes, as well as for use in household devices.

Your Benefits:

  • Highly efficient devices with an efficiency of up to 96.3%

  • Numerous approvals for a wide range of applications

  • CAGE CLAMP® connection technology for nearly all devices

Uninterruptible Power Supply (UPS)

Consisting of a 24 V UPS charger/controller with one or more connected battery modules, WAGO’s uninterruptible power supply (UPS) reliably power an application for several hours. Capacitive buffer modules guarantee trouble-free operation of machines or systems even in the event of brief power supply failures.

Your Benefits:

  • Space-saving chargers and controllers

  • Parameterization via integrated interface

  • Push-in connection technology

  • Battery control technology enables predictive maintenance and extended battery life

DC/DC Converter

For use instead of an additional power supply, WAGO’s DC/DC converters are ideal for specialty voltages. For example, they can be used for reliably powering sensors and actuators.

The Benefits for You:

  • WAGO’s DC/DC converters can be used instead of an additional power supply for applications with specialty voltages.

  • Slim design: “True” 6.0 mm (0.23 inch) width maximizes panel space

  • A wide range of surrounding air temperatures

  • Ready for worldwide use in many industries, thanks to UL listing

  • Same profile as 857 and 2857 Series Signal Conditioners and Relays: full commoning of the supply voltage

MM-388432_GWA_IF-Categories_Power-Supplies-Systems_002_2000x1125

Redundancy Modules

WAGO’s redundancy modules are ideal for reliably increasing power supply availability. These modules decouple two parallel-connected power supplies and are perfect for applications where an electrical load must be reliably powered even in the event of a power supply failure.

The Benefits for You:

  • Integrated power diodes with an overload capability: suitable for TopBoost or PowerBoost

  • Potential-free contact (optional) for input voltage monitoring

  • Reliable connection via pluggable connectors equipped with CAGE CLAMP® or terminal strips with integrated levers: maintenance-free and time-saving

  • Solutions for 12, 24 and 48 VDC power supply; up to 76 A power supply: suitable for nearly every application

Skyddsanordningar och elektronik 1024-MM-569251-3d-group-picture-Schutzgeraete-und-elektronik-01-01-C1-2000x1125

Protective Devices and Electronics

Electronic circuit breakers (ECBs) are compact, precise solutions for reliably protecting DC circuits against short circuits and overloads. Benefit from a wide product range and excellent value for money — there’s a suitable protection option for every application!

Key Benefits:

  • 1-/2-/4-/8-channel electronic protection with fixed or adjustable current ranges from 0.5 to 10 A

  • High switch-on capacity of more than 50,000 µF

  • Variants with active current limitation

  • Communication interface for remote monitoring

  • Slim design for high channel density and optimized control cabinet space

  • Broad application range supported by an extensive certification package

MM-569251_3d_group_picture_Stromversorgungssysteme_2000x1125

All Products

Discover WAGO’s variety of power supply systems.

您的万可联系人

客户咨询