MCS MIDI Classic
型号 2231-1104/327-000/127-000
1线孔型插头; 操作手柄; Push-in CAGE CLAMP®; 2.5 mm²; 焊针间距 5 mm; 4极; 固定耳; 2,50 mm²; 灰色
外形尺寸(单位:mm)
Pole no. 2: L = 12 mm
Pole no. 3: L = 17 mm
Pole no. 4: L = 22 mm
Pole no. 5: L = 27 mm
外形尺寸(单位:mm)
Drilled hole pattern for sheet metal mounting
Female connectors / Male connectors 2231, 2232, 2721 and 2722 Series
Pin spacing 5 mm and 7,50 mm
Sheet thickness 0,6 - 1,2 mm
L1 = (Pole no. – 1) x Pin spacing + 9,3 mm