1 20 (1).jpg

IP67 I/O-Link solution

IP67 I/O-Link solution P67 protection level products are particularly suitable for uncontrolled cabinet automation, where modules are installed in the required locations - near the functional areas of sensors and actuators. When used in conjunction with IO Link, it can fully leverage its advantages as a flexible "IO distributor" for effective data collection and distribution. This excellent communication standard supports seamless data flow from the control level to the sensor and actuator levels, greatly simplifying configuration and wiring processes, while also providing new possibilities for diagnosis, parameterization, and device identification.

Advantage:

  • Using IO Link to achieve end-to-end fieldbus communication
  • High real-time bidirectional communication of data
  • Equipment status monitoring and diagnosis, rapid fault location and early warning
  • Wide working temperature range and high protection level
  • Durable housing for harsh industrial environments

Product Overview

IO-Link主站模块 EtherCAT / Profinet

WAGO IO‑Link主站模块兼容Profinet‑RT、EtherCAT主流工业总线,全系标配金属外壳,具备优异的高效散热性能,保障设备长期高负载稳定运行。单个主站最大可拓展至256个DIO点位,扩容能力强劲。

  • 支持Profinet、EtherCAT总线协议 
  • 采用 IO-Link v1.1 规范设计  
  • 主站支持 COM1、2、3 共三种通讯速率  
  • 8路IO-Link接口,接口类型 Class A 或 Class B 可选  
  • 金属外壳,工作温度:-20 °C … + 80 °C 
  • 与 IO-Link 协议的 RFID 读写设备、传感器和阀岛等无缝连接 
  • CE认证&UL认证 

 

16通道数字量IO-Link从站模块 

数字信号的分布式预处理及转换/输出,控制数字现场设备(如执行器),并记录由上级IO-Link主站发送或接收的数字信号(如传感器),此模块设计为Class A类集线器,有16个数字量输入/输出。 

产品型号: 8000-099/000-5522、8000-099/000-5657、8000-099/000-5658 8000-099/000-5659、8000-099/000-4636、8000-099/000-4637 

优势:

 

  • 可配置输入输出方式 
  • IO-Link支持二级扩展  
  • 支持PNP或NPN型 
  • 金属或塑料外壳,工作温度:-20 °C … + 80 °C(金属)
  • -20 °C … + 60 °C(塑料) 
  • 输入 / 输出光电隔离 , 过压、短路保护功能 
  • 采用 IO-Link V1.1 规范设计,COM3 通讯速率 
  • CE认证&UL认证 

M8/M12连接器和电缆

WAGO为IO系统提供全面的M8/M12连接器和电缆。数据、信号和电源的可靠连接对推进自动化和数字化至关重要。M8和M12连接器凭借符合IEC 61076-2-101的标准化编码,已成为该领域的既定标准。这使得I/O系统能够在现场灵活便捷地布线。

 

产品型号:8000-099/000-5418、8000-099/000-6371、8000-099/000-6355、8000-099/000-5430

优势:

  • 满足信号、数据和电力传输需求
  • 提供M8/M12连接器和注塑成型电缆
  • 防护等级达IP67,适用于严苛环境